IESNA:LM-63-2002
[TEST]P949650
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15476
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2142.9 2421.2 2698.4 2932.9 3112 3220.8 3300.8 3383.9 3462.8 3553.4
3664.3 3783.7 3931.9 4094 4296.5 4585.4 4984.2 5523.6 6235.8 7147.4
8327.6 9742.3 11053.7 11814.9 11669.9 10552.6 8482.2 6153.7 3949 2807.1
1937.2 1214.3 675.9 147.1 0 0 0
2142.9 2379.6 2631.2 2835.9 2988.4 3088.6 3157.9 3233.6 3313.5 3395.6
3499.1 3622.7 3766.7 3926.6 4118.5 4370.1 4708.1 5154.8 5726.2 6520.5
7555.7 8549.3 9036.6 8869.2 8281.7 7296.6 5744.3 3887.1 2099.2 1239.9
683.4 306 118.3 14.9 0 0 0
2142.9 2355.1 2550.2 2693.1 2800.7 2865.8 2911.6 2971.3 3023.6 3073.7
3144 3237.9 3348.7 3455.3 3569.4 3709.1 3873.3 4070.5 4312.5 4554.5
4628.1 4385 3769.9 3048.1 2244.2 1557.6 1100.3 794.3 557.6 400.9
270.8 162.1 90.6 40.5 7.5 0 0
2142.9 2294.3 2439.3 2545.9 2607.8 2639.7 2662.1 2671.7 2665.3 2640.8
2604.6 2585.4 2564.1 2512.9 2400.9 2241 2074.7 1915.8 1779.4 1686.6
1639.7 1597.1 1538.4 1439.3 1363.6 1304.9 1123.7 910.5 601.3 421.1
300.6 209 138.6 59.7 8.5 0 0
2142.9 2233.6 2338 2416.9 2459.6 2470.2 2445.7 2379.6 2273 2134.4
1985.1 1864.7 1785.8 1737.8 1699.4 1642.9 1561.9 1484.1 1423.3 1391.3
1391.3 1399.8 1402 1393.4 1330.5 1191.9 1044.8 946.7 797.5 640.7
464.8 304.9 166.3 65 4.3 0 0
2142.9 2184.5 2234.6 2292.2 2333.8 2329.5 2273 2163.2 2029.9 1905.2
1801.8 1728.2 1685.6 1653.6 1616.3 1558.7 1477.7 1379.6 1283.6 1207.9
1167.4 1172.7 1205.8 1228.2 1219.7 1182.3 1101.3 970.2 824.1 686.6
557.6 438.2 318.8 185.5 80 0 0
2142.9 2118.4 2134.4 2174.9 2219.7 2241 2208 2135.5 2054.4 1981.9
1908.4 1825.2 1738.9 1654.6 1572.5 1486.2 1391.3 1291.1 1196.2 1118.4
1049.1 990.4 940.3 908.3 898.8 895.6 878.5 840.1 774 681.3
525.6 360.4 199.4 105.5 38.4 0 0
2142.9 2074.7 2035.3 2043.8 2108.8 2192 2257 2262.3 2216.5 2144
2059.8 1959.6 1843.3 1720.7 1604.5 1493.7 1388.1 1285.8 1194.1 1122.6
1070.4 1036.3 1008.6 974.4 922.2 840.1 754.8 693 637.5 575.7
494.7 382.7 246.3 142.9 46.9 0 0
2142.9 2022.5 1930.8 1916.9 1980.9 2141.9 2314.6 2395.6 2371.1 2279.4
2169.6 2057.6 1939.3 1808.2 1677 1549.1 1428.6 1317.7 1220.7 1146.1
1089.6 1050.1 1034.2 1023.5 1000 948.9 887 816.7 745.2 662.1
560.8 437.1 322 202.6 66.1 0 0
2142.9 1972.3 1834.8 1766.6 1799.6 1961.7 2199.4 2390.3 2436.1 2356.2
2222.9 2095 1976.6 1852.9 1730.3 1607.7 1486.2 1367.9 1264.4 1185.5
1119.4 1075.7 1043.7 1029.9 1009.6 972.3 919 859.3 794.3 721.8
621.6 493.6 362.5 199.4 61.8 2.1 0
2142.9 1927.6 1776.2 1686.6 1699.4 1844.4 2064 2255.9 2363.6 2333.8
2221.8 2095 1976.6 1859.3 1744.2 1629.1 1509.6 1392.4 1290 1203.7
1130.1 1080 1042.7 1020.3 996.8 954.2 891.3 823.1 754.8 674.9
575.7 445.6 324.1 172.7 46.9 0 0
2142.9 1919 1738.9 1614.1 1590.7 1686.6 1858.3 2054.4 2184.5 2197.3
2128 2020.3 1913.7 1814.6 1716.5 1610.9 1500.1 1388.1 1284.7 1196.2
1120.5 1066.1 1019.2 976.6 925.4 849.7 744.2 621.6 506.4 411.5
317.7 212.2 129 65 5.3 0 0
2142.9 1866.8 1645 1470.2 1383.8 1388.1 1442.5 1516 1574.7 1605.6
1605.6 1567.2 1518.2 1465.9 1408.4 1347.6 1287.9 1222.9 1145 1065.1
988.3 900.9 810.3 731.4 651.4 543.7 437.1 359.3 297.5 236.7
173.8 107.7 50.1 13.9 0 0 0
2142.9 1828.4 1573.6 1361.5 1230.3 1173.8 1155.7 1153.6 1147.2 1137.6
1117.3 1078.9 1033.1 978.7 914.7 862.5 811.3 771.9 746.3 735.6
721.8 691.9 643.9 583.2 510.7 435 364.6 302.8 244.1 190.8
136.5 76.8 33.1 5.3 0 0 0
2142.9 1809.2 1525.6 1294.3 1141.8 1066.1 1026.7 992.6 954.2 911.5
873.2 842.2 807.1 778.3 744.2 710 673.8 626.9 574.6 530.9
486.2 445.6 410.5 382.7 351.8 313.4 270.8 228.2 182.3 139.7
94.9 59.7 28.8 1.1 0 0 0
2142.9 1793.2 1496.9 1259.1 1099.2 1013.9 961.7 911.5 863.6 815.6
769.7 730.3 693 655.7 621.6 588.5 553.3 517.1 483 446.7
412.6 382.7 356.1 327.3 293.2 263.3 229.2 190.8 147.1 108.7
78.9 46.9 16 0 0 0 0
2142.9 1808.2 1506.4 1264.4 1091.7 991.5 924.3 873.2 829.5 786.8
744.2 703.6 662.1 624.8 590.6 556.5 521.3 483 444.6 405.1
371 342.2 317.7 296.4 275.1 251.6 219.6 184.4 153.5 126.9
98.1 67.2 24.5 0 0 0 0
2142.9 1816.7 1517.1 1271.9 1087.5 965.9 894.5 848.6 808.1 765.5
725 684.5 648.2 614.1 582.1 548 513.9 475.5 437.1 398.7
364.6 340.1 319.8 302.8 282.5 254.8 217.5 186.6 163.1 138.6
108.7 72.5 28.8 8.5 0 0 0
2142.9 1816.7 1528.8 1281.5 1084.3 945.7 870 826.3 785.7 745.2
700.5 662.1 629 592.8 557.6 522.4 486.2 449.9 413.7 379.5
351.8 333.7 316.6 298.5 270.8 232.4 185.5 163.1 139.7 114.1
83.2 43.7 18.1 4.3 0 0 0
2142.9 1852.9 1574.7 1326.3 1110.9 949.9 864.6 818.8 778.3 744.2
704.7 667.4 631.2 596 559.7 524.5 488.3 453.1 420.1 390.2
365.7 346.5 327.3 303.8 269.7 215.4 162.1 139.7 117.3 92.8
66.1 38.4 20.3 8.5 2.1 0 0
2142.9 1874.3 1605.6 1357.2 1134.4 964.9 870 819.9 780.4 744.2
706.8 670.6 635.4 600.2 566.1 532 496.8 462.7 430.7 401.9
377.4 357.2 335.8 309.2 271.9 215.4 159.9 137.5 114.1 90.6
62.9 37.3 21.3 10.7 5.3 0 0
2142.9 1882.8 1625.9 1383.8 1155.7 991.5 874.2 825.2 781.5 750.6
715.4 680.2 646.1 612 578.9 546.9 512.8 478.7 446.7 414.7
389.1 367.8 345.4 320.9 275.1 218.6 169.5 148.2 123.7 99.2
70.4 42.6 25.6 16 9.6 4.3 0
2142.9 1942.5 1718.6 1487.3 1258 1056.5 914.7 835.8 793.2 759.1
728.2 696.2 664.2 632.2 599.2 566.1 533.1 499 468 438.2
411.5 387 362.5 334.8 300.6 256.9 202.6 172.7 147.1 121.5
92.8 58.6 36.2 23.5 17.1 8.5 0
2142.9 1987.3 1802.8 1597.1 1377.4 1168.5 993.6 862.5 797.5 759.1
728.2 697.3 666.3 634.4 602.4 568.2 532 499 467 437.1
412.6 387 360.4 330.5 297.5 261.2 219.6 184.4 158.9 133.3
106.6 76.8 39.4 23.5 14.9 7.5 0
2142.9 2029.9 1900.9 1737.8 1555.5 1355.1 1158.9 970.2 827.3 766.6
730.3 697.3 666.3 634.4 600.2 567.2 532 496.8 462.7 426.5
392.3 360.4 330.5 302.8 279.3 251.6 217.5 181.2 147.1 120.5
97 72.5 40.5 18.1 9.6 3.2 0
2142.9 2098.2 2036.3 1941.4 1787.9 1612 1436.1 1257 1024.6 838
749.5 707.9 673.8 640.7 608.8 575.7 541.6 507.5 472.3 435
399.8 364.6 332.6 302.8 274 244.1 212.2 181.2 147.1 111.9
86.4 60.8 38.4 20.3 9.6 4.3 0
2142.9 2168.5 2181.3 2168.5 2095 1979.8 1843.3 1692 1497.9 1247.4
988.3 796.4 704.7 663.1 632.2 602.4 570.4 542.7 516 484
452 412.6 373.1 336.9 308.1 280.4 308.1 323 244.1 195.1
129 94.9 54.4 26.7 12.8 6.4 0
2142.9 2237.8 2330.6 2406.3 2436.1 2412.7 2337 2237.8 2145.1 2034.2
1864.7 1634.4 1364.7 1089.6 866.8 748.4 714.3 688.7 643.9 603.4
572.5 544.8 505.3 476.6 502.1 521.3 439.2 333.7 202.6 151.4
113 82.1 55.4 32 16 5.3 0
2142.9 2308.2 2482 2644 2764.5 2833.8 2838.1 2798.6 2761.3 2749.6
2742.1 2710.1 2647.2 2568.3 2468.1 2351.9 2205.8 2066.2 2017.1 2200.5
2598.2 2976.6 3033.2 2629.1 1855.1 1099.2 649.3 408.3 282.5 206.8
156.7 113 76.8 43.7 17.1 4.3 0
2142.9 2376.4 2620.6 2862.6 3065.1 3195.2 3257 3278.4 3299.7 3337
3394.6 3469.2 3558.8 3640.9 3722.9 3784.8 3882.9 4058.8 4387.1 4924.5
5621.7 6377.6 7115.4 7682.6 7748.7 7216.7 6195.3 4840.3 3379.6 2112
1227.1 730.3 415.8 156.7 48 2.1 0
2142.9 2400.9 2683.5 2963.9 3196.3 3349.8 3426.6 3459.6 3490.5 3533.2
3591.8 3662.2 3753.9 3846.6 3946.8 4083.3 4279.5 4565.2 4987.4 5572.7
6349.9 7375.5 8774.3 10510 11629.4 11358.6 10528.1 9385.2 8151.7 6981.1
5783.8 4462.8 3054.5 1795.4 728.2 183.4 0
2142.9 2419.1 2726.1 3045.9 3299.7 3466 3548.1 3572.6 3585.4 3591.8
3607.8 3629.1 3656.8 3668.6 3705.9 3789 3935.1 4167.5 4543.9 5097.2
5842.4 6881.9 8445.9 10744.5 13801.1 14773.4 13988.8 13058 12028.1 10955.6
9373.5 7324.3 5104.7 3107.8 1227.1 392.3 0
2142.9 2459.6 2822.1 3192 3498 3683.5 3736.8 3703.8 3624.9 3510.8
3385 3264.5 3145.1 3034.2 2979.8 3044.9 3328.5 3831.7 4440.5 5010.8
5551.4 6181.4 7042.9 8284.9 10663.5 13512.2 12931.1 11550.5 10644.3 10023.8
9140 7861.7 6142 4275.2 1671.7 275.1 0
2142.9 2480.9 2921.2 3324.2 3646.2 3802.9 3799.7 3664.3 3450 3224
3009.7 2830.6 2692 2611 2690.9 3088.6 3765.6 4592.9 5466.1 6386.1
7392.6 8351 9265.8 10326.6 11894.9 13897.1 14286.2 13254.2 12096.4 10909.8
9500.3 7607.9 5366.9 2598.2 1017.1 114.1 0
2142.9 2513.9 2942.5 3366.9 3695.2 3853 3785.8 3547 3245.3 3003.3
2787.9 2616.3 2493.7 2466 2697.3 3310.3 4220.8 5364.8 6775.3 8489.6
10369.2 12302.1 14234 15970.7 17944.1 19758.7 20218.2 19387.7 17804.4 15692.4
12915.2 9090.9 5900 3262.4 1573.6 182.3 0
2142.9 2516.1 2947.9 3366.9 3684.6 3825.3 3757.1 3524.6 3225.1 2956.4
2741 2572.6 2461.7 2477.7 2799.7 3522.5 4565.2 5932 7668.7 9645.3
11660.3 13632.7 15616.7 17661.6 19974 21655.3 21750.2 20423.9 18112.6 15054.9
11858.6 8808.4 5756.1 3348.7 1327.3 167.4 0
2142.9 2516.1 2937.2 3341.3 3632.3 3765.6 3749.6 3599.3 3367.9 3114.2
2888.2 2719.7 2603.5 2593.9 2847.6 3483.1 4414.9 5529 6830.7 8274.3
9716.8 11165.6 12558 13956.8 15873.7 17752.2 18254.4 17319.4 15729.8 13660.4
11350.1 8797.7 6626 3945.8 1497.9 132.2 0
2142.9 2487.3 2879.6 3247.4 3514 3650.4 3694.2 3669.6 3568.4 3415.9
3246.4 3083.3 2942.5 2866.8 2937.2 3281.6 3907.4 4714.4 5574.8 6372.3
7142 7818 8455.5 9346.8 11042 12744.6 12525 11079.3 9744.5 8564.3
7090.9 5328.5 3574.7 1738.9 488.3 59.7 0
2142.9 2486.2 2837 3160 3393.5 3523.6 3598.2 3646.2 3670.7 3678.2
3665.4 3629.1 3584.3 3535.3 3527.8 3614.2 3878.6 4341.3 4989.5 5727.3
6572.7 7621.8 9007.8 10807.4 12698.7 13054.8 11073.9 8557.9 6294.5 4583.3
3597.1 2628 1906.2 1121.6 312.4 12.8 0
2142.9 2427.6 2722.9 2994.8 3193.1 3312.5 3401 3477.7 3549.2 3639.8
3737.9 3836 3960.7 4080.1 4242.2 4484.2 4832.8 5330.7 6084.4 7112.2
8368.1 9825.5 11556.9 13493 14187.1 13164.6 10747.7 8065.3 5446.9 3928.7
2842.3 1896.7 1141.8 263.3 6.4 0 0
2142.9 2421.2 2698.4 2932.9 3112 3220.8 3300.8 3383.9 3462.8 3553.4
3664.3 3783.7 3931.9 4094 4296.5 4585.4 4984.2 5523.6 6235.8 7147.4
8327.6 9742.3 11053.7 11814.9 11669.9 10552.6 8482.2 6153.7 3949 2807.1
1937.2 1214.3 675.9 147.1 0 0 0
